เผยแพร่สินค้าของคุณ
R-Panel Wall and Roof Panel
Fabral

R-Panel Wall and Roof Panel

Produced at our Forth Worth, Texas facility, these 26 Gauge steel panels offer a great solution for light commercial and self-storage applications.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

สเปคสินค้า
  • Substrate Offering: 26 Gauge Steel

    Panel Features: Vertical & Horizontal Applications

    Customizations Available:

    • Mitered Corners
    • Wall & Roof Variations

    Minimum pitch recommended 1:12 (PBR) and 2.5:12 (PBU)

    Hail Resistance: UL2218, Class 4

    Fire Resistance: UL790, Class A

    Maximum Panel Length: Custom cut to lengths up to 40’

    Minimum Panel Length: 4'

สเปคสินค้าด้านเทคนิค
  • Unique ref.r-panel-wall-and-roof-panel
  • Product familySystems
  • กลุ่มผลิตภัณฑ์Architectural/Commercial Products
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-11-26
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
  • IFC classificationRoof
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels
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
4.2 จาก 5 ดาว 4.2 (13)
3.4 จาก 5 ดาว 3.4 (18)