เผยแพร่สินค้าของคุณ
Aptum 247
Aptum 247
Aptum 247
Aptum 247
Aptum 247
Aptum 247
Aptum 247
Aptum 247
Aptum 247
Aptum 247
    Figueras Seating

    Aptum 247

    The Aptum 247 is a seat with great simplicity, timeless design and high versatility. This seat has been specially designed for performing arts centres, theatres, auditoriums and conference centres due to its great adaptability to any projects’ acoustic requirements.

    This elegant Figueras seat stands out for its great flexibility due to its components characteristics, endless possibilities in the variation of its dimensions, inclinations and configurations and its multiple finishing options.

    Seat and backrest are made with inner frame of beech wood and high quality interlaced elastic belts covered with open cell polyurethane foam. The use of these materials provides a balanced distribution of body weight which ensures an optimal comfort of the user.

    The seat folds up by means of tilting movement to return to its vertical position when not in use. This seat includes a Controlled Soft Rise Technology System to achieve a slow return of the seat without noises or banging. This mechanism does not require maintenance.

    The backrest incorporates a low back support that provides great comfort complying with the most rigorous ergonomics standards for seating.

    The backrest is fixed to the side panels by means of two polypropylene supports with fiber glass reinforcement. Without any fixing element, it provides an optimal stability and facilitates the assembly of the backrest and its possible replacement.

    Sides are manufactured with a steel plate frame welded to the arch and finished at the top with a beech wood armrest available in multiple finishes and its panelled with a piece of high density wood fully upholstered.

    สเปคสินค้า
        • Minimum distance between axes: 52cm
        • It can be adapted to linear and curved configurations with a minimum radius of 10m.
        • Seat numbering fixed to the seat and row numbering fixed to the end-of-row side.
        • Can be adapted to different inclinations of the room.
        • Together with the F-48 and F-1000 tables, it becomes an optimal solution for long working sessions.
        • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.aptum-247
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Fixed Seating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-06-05
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)