เผยแพร่สินค้าของคุณ
Riva Heritage 4301
Riva Heritage 4301
Riva Heritage 4301
Riva Heritage 4301
Riva Heritage 4301
    Figueras Seating

    Riva Heritage 4301

    The Riva Heritage 4301 is a unique VVIP seat specially designed for use in high-level VIP lounges, cinemas, stadiums or dedicated home cinema rooms.

    Equipped with up to two motors, the backrest and footrest can be reclined as desired by the occupant by using a touch pad located in the armrest of the seat.

    The automatic return system keeps the space always neat and free for movement between rows, returning the back and footrest to their original position when the user stands up.

    The backrest is made up of two blocks of moulded polyurethane foam, with an integral structure incorporated and craft made upholstery.

    There are no limits in options and finishes, all kind of different accessories can be added to the Riva Heritage seat, achieving the highest customization and optimal functionality.

    สเปคสินค้า
      • Available as a single seat, twin-seat or link-seat with shared armrest.
      • Automatic return system which facilitates the passage in case of an emergency evacuation.
      • The back part of the headrest is protected by a rigid element which prevents scratches and damage due to heavy use.
      • Various accessories can be included to meet the needs of any space: tables, built-in cupholders, privacy modules, glide-up arm, integrated lights and power charging points, among others.
      • Optionally, between the upholstery and the foam, a fire-resistant curtain can be incorporated.
      • Reaction to fire:this product complies with international standards.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.riva-heritage-4301
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-04
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    4.8 จาก 5 ดาว 4.8 (5)
    5.0 จาก 5 ดาว 5.0 (5)
    4.9 จาก 5 ดาว 4.9 (9)
    5.0 จาก 5 ดาว 5.0 (7)