เผยแพร่สินค้าของคุณ
Minispace 5071
Minispace 5071
Minispace 5071
    Figueras Seating

    Minispace 5071

    The Minispace 5071 is an elegant folding seat with beech wood finishes specially designed to be used in conference centres, auditoriums, corporate rooms and performing arts centres.  Its design, as well as the special materials employed, makes it acoustically excellent.

    This beam-mounted seat has a folding system that consists of the seat turning and the backrest moving forward until both are lying completely flat against each other. Once the seat is folded, the depth is only 20cm, which enables maximum optimization of space.

    The folding mechanism has a Controlled Soft Rise Technology System (CSRT) that avoids noise or blows when the seat is unoccupied. The folding relies on gravity, achieving high durability and minimal maintenance.

    The seat is composed of upholstered open-cell polyurethane foam, easily interchangeable, attached to a 13 cm-thick beech plywood shell varnished.

    At the back of the seat, a beech board acts as backrest and seat protector.

    The armrests are made of beech wood, swiveling in a synchronized way with the motion of folding the backrest and seat.

    สเปคสินค้า
      • When folded, the seat occupies only 20 cm.
      • Available in modules of 2, 3 or 4 seats.
      • Curved rows are possible.
      • Together with the LP, F-48 and F-1000 tables, it becomes an optimal solution for long working sessions.
      • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.minispace-5071
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-04
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)