เผยแพร่สินค้าของคุณ
Arena 302
Arena 302
Arena 302
Arena 302
Arena 302
    Figueras Seating

    Arena 302

    The Arena 302 is an automatically-folding seat for sport facilities, entertainment stadiums and multi-use arenas. The compact design of the Arena gives the rows a continuous surface image that provides a neat overall view of the venue.

    The seat folds in an automatic and silent way, without blows, and fits perfectly with the backrest piece. The perfect closing between seat and backrest protects the inner part from the solar rays and from the accumulation of dust and dirt.

    The seat and backrest are made of polypropylene copolymer by means of blowing technique.

    In the front of the seat and in the back of the backrest there is a space that allows advertising images, logos or corporate identity elements to be inserted without compromising the seat original design.

    The seat is folded automatically and silently by means of two springs inserted in the seat, completely protected from external agents, self-lubricating and long-lasting and reliable.

    The Arena 302 has a version with padding integrated in the seat and backrest, which substantially improves comfort and is ideal for VIP areas.

    สเปคสินค้า
        • Minimum distance between axes: 50cm without armrests and 53cm with a shared armrest.
        • Seats are assembled individually, allowing flexibility in the distance between axes.
        • When the seat is folded, depth is 21cm.
        • The folding system includes a shock absorber, preventing the seat hitting the backrest.
        • The seat and backrest fit perfectly once closed, keeping dirt and dust away.
        • Optionally, polyurethane armrests can be added.
        • Optionally, upholstered cushion may be added.
        • Fire standards: complies with international regulations
    สเปคสินค้าด้านเทคนิค
    • Unique ref.arena-302
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Stadiums & Arenas
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-04
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    4.8 จาก 5 ดาว 4.8 (5)
    4.9 จาก 5 ดาว 4.9 (9)