เผยแพร่สินค้าของคุณ
Flex 6036
Flex 6036
Flex 6036
Flex 6036
Flex 6036
Flex 6036
Flex 6036
Flex 6036
    Figueras Seating

    Flex 6036

    An armchair with a folding seat, side panels to fix them to the ground or a platform. They are commonly used to form rows sharing the side panel between two chairs, except at the ends.

    Great durability is assured as the seat consists of a single block of cold moulded polyurethane foam covering a metal structure, consisting of a curved tube frame, a web of flat springs and pivot joints for rotation.

    The backrest is also composed of polyurethane foam with an internal metallic structure. Seat and backrest are covered with an easily interchangeable upholstery cover with a zip system.

    The seat goes back to the upright position automatically by means of a double spring system inserted inside the seat without the need for any lubrication and with an integrated Soft System, which avoids annoying noises or knocks when returning the seat to its rest position.

    The side panels, going down to the floor serve as armrests and are fully upholstered or can have a wooden finishing. They have a steel base, where the armchair is fixed to the ground, with the appropriate anchoring depending on the surface.

    Optional Finishes:

    • Backrest and/or seat front panel of plywood
    • Side Panels: wood or upholstered panels
    • Accessories: PLX or APL tablets

    Fire resistance: This product complies with international regulations.

    สเปคสินค้า
      • Distance between axles: 54-56 cm.
      • Ergonomic, form-retaining seat.
      • Optionally, it can be finished in wood.
      • Together with the PLX, APL, F-48 or F-1000 tables, it becomes an optimal solution for long working sessions.
      • Reaction to fire: This product complies with international standards.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.flex-6036
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Fixed Seating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-30
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)