เผยแพร่สินค้าของคุณ
Flex 6040
Flex 6040
Flex 6040
Flex 6040
Flex 6040
Flex 6040
Flex 6040
Flex 6040
    Figueras Seating

    Flex 6040

    The Flex 6040 GPL stands out for its exceptional balance between performance, comfort, aesthetics and use of space. Thanks to its generous table, becomes the perfect solution for conference centres, auditoriums, corporate rooms and higher education centres.

    The panels of this elegant folding seat have an integrated workstation that consists in a very large and robust table. This GPL writing tablet, 42x36cm sized, is made of varnished wood which folds in and out by means of a rail mounted on an aluminium profile. The movement is smooth and completely silent.

    Thanks to its anti-panic folding system, when the seat is vacated the tablet automatically folds away into the side of the seat. The hall can be vacated quickly and the aisles are always left clear.

    The side panels are fully upholstered and include a wood armrest. They have a steel base, where the armchair is fixed to the ground by means of hidden metal expansion bolts or other suitable type of anchorage for each type of surface.

    Great durability is assured as the seat consists of a single block of cold moulded polyurethane foam covering a metal structure, consisting of a curved tube frame, a web of flat springs and pivot joints for rotation.

    The backrest is made of PU foam with an internal metallic structure. Seat and back are covered with easily interchangeable upholstery with a zip system. Optionally, a decorative wood can be added at the backrest.

    The seat goes back to the upright position automatically through a double ball joint with springs and the CSRT System which prevents noise or annoying bangs when the seat goes back to its resting position.

    สเปคสินค้า
      • Distance between axes: 61cm.
      • Large lectern (42x36cm) integrated within a side panel.
      • Silent and gently movement of the lectern. Anticpanic return system.
      • Ergonomic and shape-retaining seat.
      • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.flex-6040
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Fixed Seating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-30
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)