เผยแพร่สินค้าของคุณ
Flex 6076
Flex 6076
Flex 6076
Flex 6076
    Figueras Seating

    Flex 6076

    The Flex 6076 is a fully upholstered seat with an elegant design that emphasizes simple geometric forms. This seat is the perfect solution for auditoriums, conference centres, theatres, corporate rooms and higher education centres.

    This folding seat is fixed to the ground by means of the side panels, commonly used to form rows sharing panels between two seats. These side panels serve as armrests and are fully upholstered. They have a steel base, where the seat is fixed to the ground.

    When unoccupied, the seat is perfectly aligned with the front and the top of the side panel, this accentuates the look of linearity and continuity of the space.

    Great durability is assured as the seat consists of a single block of cold moulded polyurethane foam covering a metal structure, consisting of a curved tube frame, a web of flat springs and pivot joints for rotation.

    The backrest is also composed of polyurethane foam with an internal metallic structure. Seat and backrest are covered with an easily interchangeable upholstery cover with a zip system.

    The seat goes back to the upright position automatically through a double ball joint with springs and the CSRT (Controlled Soft Rise Technology) System which prevents noise or annoying bangs when the seat goes back to its resting position.

    สเปคสินค้า
      • Distance between axes: 54-61cm.
      • Ergonomic and shape-retaining seat.
      • Optionally, side panels can be made in wood.
      • Optionally, the backrest can have wooden panel.
      • Together with the A3PL, A4PL, F-48 or F-1000 tables, it becomes an optimal solution for long working sessions.
      • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.flex-6076
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Fixed Seating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-30
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)