เผยแพร่สินค้าของคุณ
Megaseat 9113
Megaseat 9113
Megaseat 9113
    Figueras Seating

    Megaseat 9113

    The Megaseat 9113 is a generous size modular seat comprising fully interchangeable parts specially designed for Cinemas.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with an internal metal structure. The upholstery can integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

    The seat pad is free of grooves of any type in order to prevent the accumulation of dirt. The backrest padding is anatomically contoured to guarantee user comfort. Optionally, a headrest can be incorporated.

    The seat, backrest and headrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery. Optionally, the shells can be upholstered.

    The seat is mounted on a central pedestal and supported by a rigid bridge which ensures stable rows.

    The armrests are made of semi-rigid polyurethane foam with an internal metal structure. Optionally, the armrests can be upholstered. It is possible to have a cupholder located on the front of the armrest.

    สเปคสินค้า
      • Centre-to-centre dimension: 58 cm.
      • Ergonomic form: the backrest has lumbar support
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • Optional HR finish which includes a headrest incorporated into the backrest
      • Optionally, between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.megaseat-9113
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Fixed Seating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-06-05
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)