เผยแพร่สินค้าของคุณ
Minispace 5069
Minispace 5069
Minispace 5069
Minispace 5069
Minispace 5069
Minispace 5069
Minispace 5069
    Figueras Seating

    Minispace 5069

    The Minispace 5069 is a compact seat that stands out for its elegance and aesthetics. This seat is an optimal solution for conference centres, auditoriums, corporate rooms and VIP areas of stadiums and arenas.

    This beam-mounted seat has a folding system that consists of the seat turning and the backrest moving forward until both are lying completely flat against each other. Once the seat is folded, the depth is only 24cm, which enables maximum optimization of space.

    The folding mechanism has a Controlled Soft Rise Technology System that avoids noise or blows when the seat is unoccupied. The folding relies on gravity, achieving high durability and minimal maintenance.

    The seat and backrest consist of two blocks of moulded polyurethane foam and have an internal structure of injected ABS with an upholstery fully integrated into the foam with help of the Integral Form system, without any seams or stitching.

    Cushions are protected by a polyamide shell in order to prevent possible deterioration due to daily and heavy use. The seat shell incorporate rear perforations which provide adequate acoustic absorption.

    The armrests are made of a metal structure covered in semi-rigid, cold moulded integral polyurethane foam. Seat, backrest and armrest are supported by painted cast aluminium sides and fixed to a steel tube structure.

    สเปคสินค้า
      • When folded, the seat occupies only 24 cm.
      • Available in modules of 2, 3 or 4 seats.
      • Seats are anchored to the floor by means of expansion plugs or other type of fixations.
      • Curved rows are possible.
      • Optionally, the armrest can be made of wood.
      • Optionally, shells can be made with a Technowood finish.
      • Together with the LP, F-48 and F-1000 tables, it becomes an optimal solution for long working sessions.
      • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.minispace-5069
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-08-30
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)