เผยแพร่สินค้าของคุณ
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
Rhombus 13037-58
    Figueras Seating

    Rhombus 13037-58

    The Rhombus 13037 is a new concept of integral seat with elegant and sober design. With special care in ergonomics and durability, the Rhombus 13037 has been specially designed for venues with constant use such as auditoriums, parliaments, congress centres, corporate and VIP areas of stadiums and arenas.

    Seat and backrest are composed of two blocks of moulded polyurethane foam that incorporate an inner metal structure, with flat springs and upholstery fully integrated into the foam by means of our patented Integral Form System.

    The backrest padding is anatomically contoured, with lumbar support, and incorporates diamond patterns to give added comfort. This backrest is generous sized in order to offer an optimum comfort to the user.

    The seat tips up automatically by means of an extremely quiet double-spring system inserted inside the seat shell. It requires no lubrication of any kind.

    The seat is mounted on two blow-moulded side panels with a housing system for the ball-and-socket joint, including a locking mechanism into which the seat pin fits. This enables easy seat replacement.

    The side panels are fully upholstered and joined to a steel base, through which the seat is attached to the floor with hidden metal expansion bolts.

    The seat adapts to the specific slope of the floor at its base. Rows are formed by interconnected seats, ensuring rigid and stable row configuration, reinforcing the anchorage to the floor.

    สเปคสินค้า
      • Backrest and seat shells can be fully upholstered or in Technowood® finishing.
      • Optionally, GPL, APL or PLX tablets can be added to the seat, increasing considerably its functionality.
      • Armrests can be fully upholstered, in wood finish, polyurethane or optionally, the seat can be designed with no armrests.
      • Optionally, the upholstery can be handmade with stitching.
      • Reaction to fire: this product complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.rhombus-13037-58
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Fixed Seating
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-08-30
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    4.8 จาก 5 ดาว 4.8 (5)
    4.9 จาก 5 ดาว 4.9 (9)