เผยแพร่สินค้าของคุณ
Smart RC 13012
Smart RC 13012
Smart RC 13012
Smart RC 13012
    Figueras Seating

    Smart RC 13012

    The Smart RC 13012 is a modular seat designed for VIP lounges, cinemas or home cinemas that require a product of great comfort and generous dimensions.

    The seat and the backrest are each composed of a block of moulded polyurethane foam with an integral metal structure. The upholstery is joined to the foam using the Integral Form System, without any seams or stitching.

    The backrest can be reclined using a push button which is found in the armrest, with a maximum stroke angle of 15°. When the seat is vacated, it moves back to its original position.

    The backrest can also have HR finishing. This type of backrest is characterized by a headrest which is integrated into the whole backrest piece, providing a clear ergonomic advantage as it becomes a natural extension of the backrest.

    The seat, backrest and headrest are fitted with polypropylene shells which are washable and protect the upholstery at the rear.

    สเปคสินค้า
      • Fixed seat distance between axles: 60cm.
      • Integral Form: upholstery system which includes upholstery, foam and metallic structure.
      • The backrest reclines up to 15° by using a button incorporated in the armrest.
      • The armrests, made of blow-moulded plastic, are always upholstered and incorporate a built-in cupholder.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Optionally, between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Reaction to fire:this product complies with international standards.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.smart-rc-13012
    • Product familySeating
    • กลุ่มผลิตภัณฑ์Stadiums & Arenas
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-06-06
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)