เผยแพร่สินค้าของคุณ
TOP 5042
TOP 5042
TOP 5042
    Figueras Seating

    TOP 5042

    The TOP 5042 is a modular seat with automatic folding seat, composed of fully interchangeable elements. This Figueras seat has been specially designed for cinemas as well as the most exclusive zones of stadiums and arenas.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with an internal metal structure. The upholstery can integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

    The backrest and seat padding are anatomically shaped to guarantee comfort. The seat is always fixed and its padding is free of grooves of any type in order to prevent the accumulation of dirt.

    The seat and backrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery.

    The seat folds up automatically by means of an extremely quiet double-spring system inside the seat base, keeping the room always neat and assuring a silent ambient when a user leaves the seat.

    The seat is mounted on a two metallic feet that have integrated system of housing for the ball-and-socket joint.

    The armrests are double injection, combining polypropylene on the rigid parts and a “soft” elastomer on the surface of the armrest. In the frontal part there is a built-in cupholder.

    สเปคสินค้า
      • Minimum distance between axes: 54 cm.
      • Silent tip-up mechanism which requires no lubrication.
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • The armrests incorporate a built-in cupholder.
      • Between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Fire standards: complies with international regulations.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.top-5042
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-08-30
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • Uniclass 2015 CodeAc_40_65_02
    • Uniclass 2015 DescriptionAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitleFixed Audience Seating
    • OmniClass Number23-21 25 11 11
    • OmniClass TitleAuditorium Seating
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.8 จาก 5 ดาว 4.8 (5)