เผยแพร่สินค้าของคุณ
GHAS System - Building system for masonry suitable for passive house
GHAS System - Building system for masonry suitable for passive house
    Geohidrol

    GHAS System - Building system for masonry suitable for passive house

    Building system for masonry that allows the construction of self-supporting façades that pass in front of the structure. This permits the installation of continuous thermal insulation that eliminates the thermal bridges of the slab edges. It also allows the installation of ventilated façades with ceramic tiles. The system is basically composed of three elements, GEOFOR tendon reinforcement, GEOANC structural anchors and GEOPOST structural posts. The GHAS SYSTEM is in accordance with the CTE and has the endorsement of a Document of Adaptation to Use (D.A.U. 12/076).
    สเปคสินค้า
    • Building system for brick masonry for cladding, facing brick, lightened ceramic block, hollow concrete block and concrete brick that permits the execution of through façades, self-supporting façades and ventilated façades. It provides continuous thermal insulation and is suitable for passive house.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.GHAS-system
    • Product familyGHAS System
    • กลุ่มผลิตภัณฑ์GHAS System
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2017-05-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - อิฐและบล็อค
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_13_50_50
    • Uniclass 2015 DescriptionMasonry wall external leaf systems
    • CSI MasterFormat 2014 Code04 05 19
    • CSI MasterFormat 2014 TitleMasonry Anchorage and Reinforcing
    • OmniClass Number23-13 21 21
    • OmniClass TitleMasonry Anchorage and Reinforcement
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls