เผยแพร่สินค้าของคุณ
Stem Diaphragm Pressure Reducers, series 1000
Stem Diaphragm Pressure Reducers, series 1000
Stem Diaphragm Pressure Reducers, series 1000
Stem Diaphragm Pressure Reducers, series 1000
    GRK ROBINETTERIE

    Stem Diaphragm Pressure Reducers, series 1000

    Stem diaphragm pressure reducers are essential devices for controlling and regulating the pressure at the entrance to a home.

    Thanks to their efficient operation, our rod diaphragm pressure reducing valves contribute to the protection of sensitive equipment, prolong their life and trigger the risk of failures. They also provide constant pressure stability, which improves production quality and guarantees reliable results.

    Our range of rod type diaphragm pressure reducing valves are available in different capacities and pressure ranges to suit various industrial requirements. They are made with high quality materials to ensure optimum durability and performance even under demanding environmental conditions.

    • Pressure reducer 1000
    • Pressure reducer 1001
    • Pressure reducer 1002
    • Pressure reducer 1009
    สเปคสินค้า
      • Temperature up to 80°c
      • Max upstream pressure 20 Bars - can be used for: hot and cold water / compressed air
      • Factory preset 3 bar downstream for 8 bar upstream
      • Adjustable from 1 bar to 5 bar for 8 bar upstream
      • 1/4’’ pressure gauge socket
      • NF approved in 3⁄4’’ (Complies with standard NF EN 1567 and NF 079) - Acoustic group II
    สเปคสินค้าด้านเทคนิค
    • Unique ref.reducteur-pression-serie-1000
    • Product familyPressure reducer
    • กลุ่มผลิตภัณฑ์Rod diaphragm pressure reducing valves
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-09-11
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - วาล์ว
    • IFC classificationValve
    • รหัส ETIMEC011675
    • ชื่อ ETIMAccessories for pressure reduction valve
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 27 00
    • OmniClass TitlePressure Reducing Stations

    สินค้าใกล้เคียง