เผยแพร่สินค้าของคุณ
ECOPact® Artevia® Desactivado - HDOS 330
ECOPact® Artevia® Desactivado - HDOS 330
ECOPact® Artevia® Desactivado - HDOS 330
ECOPact® Artevia® Desactivado - HDOS 330
ECOPact® Artevia® Desactivado - HDOS 330
    Holcim

    ECOPact® Artevia® Desactivado - HDOS 330

    ECOPact® Artevia® Desactivado is a robust exterior concrete that has a gravelled finish, allowing the natural beauty of the stones to take centerstage. Various styles of stone allow you to create an exposed concrete to complement your project design. Paired with colour, exposed is a stunning hardscaping selection. It provides durable, and long-lasting beauty. Talk to your Lafarge team about the styles available in your region. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    สเปคสินค้า
    • ECOPact® Artevia® Desactivado (HM-D-330/B/12-R-S AD)

      ECOPact Artevia Desactivado is a continuous exposed concrete pavement with 12 cm thick, made with HM-D-330/B/12-R-S AD concrete from LAFARGEHOLCIM, with polypropylene fibers included, manufactured in central, finished to be defined by the D.F. (using gray cement and crushed aggregates, siliceous from the area), poured from a truck, spread, with manually vibrated and superficially treated with specific additives to expose 2/3 of the diameter of the aggregate; subsequent application of colorless sealing resin Artevia "LAFARGEHOLCIM". Executed by LafargeHolcim Certified Applicators.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Ecopact_artevia_desactivado_HDOS330
    • Product familyECOPact Artevia
    • กลุ่มผลิตภัณฑ์Concrete
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2022-02-23
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    • วัสดุรองConcrete
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - คอนกรีต
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete