เผยแพร่สินค้าของคุณ
Acousto Round C
Acousto Round C
Acousto Round C
Acousto Round C
Acousto Round C
Acousto Round C
Acousto Round C
Acousto Round C
Acousto Round C
    Intra lighting

    Acousto Round C

    Keeps noise down

    In an open workspace, there is nothing more annoying than noises you don’t want to hear. But here comes Acousto and it’s here to make a change. Acousto is a luminaire that features acoustic panels that provide excellent absorption of sounds, making your area not only quieter, but also more private.
    Think about Acousto when creating large and open spaces with a majority of hard surfaces and an echo, or when you’re simply seeking a different and green solution. And by saying that, we’re thinking about MOSSwall® panels, that not only help absorb the noise but also bring nature indoors and are maintenance free. How cool is that?

    สเปคสินค้า
    • Light source: High-flux PCB LED modules, mid-power SMD LED, CRI>80/90, MacAdam≤2, 50.000h L90 B10 at 35°C.

      Optic: Satin opal diffuser (SOP) or softlight prismatic optics (DPR) from polycarbonate for direct light. Satin opal polycarbonate

      diffuser (SOP) for indirect light. 

      Body: Extruded aluminium curved profile, powder coated with acoustic Ecophon or MOSSwall® central plate. 

      Ceiling cup: For suspended versions, the ceiling cup and suspension set must be ordered separately. Find out more on the technical pages or online product configurator.

      Control gear: Integrated highly-efficient driver with fixed output (FO) or dimmable (DALI-TD, Casambi). Optional separate switching for direct / indirect versions.

      Power supply: 230V 50Hz.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.acousto_round_c
    • Product familyLinear & Systems
    • กลุ่มผลิตภัณฑ์Acousto
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-07-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองPolycarbonate
    • ออกเเบบโดยสโลวีเนีย
    • ผลิตโดยสโลวีเนีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - การติดเพดาน
    • IFC classificationLight Fixture
    • รหัส ETIMEG000030
    • ชื่อ ETIMAccessories for lighting
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
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
    4.0 จาก 5 ดาว 4.0 (31)
    4.4 จาก 5 ดาว 4.4 (10)
    4.2 จาก 5 ดาว 4.2 (51)