เผยแพร่สินค้าของคุณ
Waterproofing of bathrooms with ISOMAT SL 17, fixing of ceramic tiles with ISOMAT AK 20 and pointing tile joints with the water-repellent, fungal resistant grout MULTIFILL SMALTO 1-8
Waterproofing of bathrooms with ISOMAT SL 17, fixing of ceramic tiles with ISOMAT AK 20 and pointing tile joints with the water-repellent, fungal resistant grout MULTIFILL SMALTO 1-8
Waterproofing of bathrooms with ISOMAT SL 17, fixing of ceramic tiles with ISOMAT AK 20 and pointing tile joints with the water-repellent, fungal resistant grout MULTIFILL SMALTO 1-8
    ISOMAT S.A.

    Waterproofing of bathrooms with ISOMAT SL 17, fixing of ceramic tiles with ISOMAT AK 20 and pointing tile joints with the water-repellent, fungal resistant grout MULTIFILL SMALTO 1-8

    Waterproofing system for bathrooms with elastomeric liquid membrane ISOMAT SL 17, fixing of tiles with ISOMAT AK 20 and pointing tile joints with water repellent, fungal resistant grout MULTIFILL SMALTO 1-8.

    สเปคสินค้า
    • The surface shall be primed with the acrylic water based primer UNI-PRIMER. The ready to use, elastomeric liquid membrane ISOMAT SL 17 (CE marked according to EN 1504 2, Emicode 1plus, MPA-BS) is applied for waterproofing, while special parts made of elastoplastic elastomer are embedded in it at the details. Tiles are fixed with the high performance, flexible, polymer modified adhesive ISOMAT AK 20 (CE marked according to EN 12004, classified as C2TES1, Emicode 1plus) and tile joints are pointed with the water repellent grout with porcelain effect MULTIFILL SMALTO 1-8. Tile joints, where elasticity is required, are pointed with the elastic tile joint sealant MULTIFILL-ELASTIC.

      ISOMAT SL-17 has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0009184)

      ISOMAT AK-20 has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0006170)

      MULTIFILL SMALTO 1-8 has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts (reg no: EPD-IES-0006175)

      You can navigate ISOMAT's EPD library at environdec.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Bathrooms-wet_areas_isomatsl17_isomatak20_multifillsmalto
    • Product familyISOMAT
    • กลุ่มผลิตภัณฑ์TILE ADHESIVES AND GROUTS
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-11-02
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักElastomer
    • วัสดุรองPolymer-modified cementitious
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
    • IFC classificationFloor
    • รหัส ETIMEC011707
    • ชื่อ ETIMTile adhesive
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย