เผยแพร่สินค้าของคุณ
JM Corbond® 2.8 HFO Closed-Cell Spray Foam
Johns Manville

JM Corbond® 2.8 HFO Closed-Cell Spray Foam

JM IV HFO 2.8 closed-cell spray polyurethane foam (SPF) is a premium, two component, 2.8 pcf insulation system designed for applications such as storage tanks, agricultural and other Class U buildings, underground, and geological operations. The fourth generation technology allows JM IV HFO 2.8 to be produced with a low Global Warming Potential (GWP) and with an Ozone Depletion Potential (ODP) of zero. Its high compressive strength and outstanding dimensional stability, superior thermal and moisture performance, and exceptional sprayability and adhesion make it an ideal choice for situations where a high-performance foam is paramount.

RECOMMENDED USES:

  • Class U buildings such as those used for agriculture
  • Storage tanks
  • Underground facilities
  • Geological applications such as pipe breakers and guards

PERFORMANCE ADVANTAGES:

  • Improves Energy Efficiency
  • Provides an Effective Air Barrier
  • Increases Racking Strength
  • Excellent Adhesion

INSTALLER ADVANTAGES:

  • Superior Sprayability
  • Wide Processing Window
  • Low Application Odor
สเปคสินค้าด้านเทคนิค
  • Unique ref.jm-corbond-28-hfo-closed-cell-spray-foam
  • Product familyBuilding Insulation
  • กลุ่มผลิตภัณฑ์Spray Foam Insulation
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2026-07-15
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyurethane
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - ฉนวนกันความร้อน
  • CSI MasterFormat 2014 Code07 21 19
  • CSI MasterFormat 2014 TitleFoamed-In-Place Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation