เผยแพร่สินค้าของคุณ
KESSEL-Lifting station Minilift 28560 for free standing installation
KESSEL SE + Co. KG

KESSEL-Lifting station Minilift 28560 for free standing installation

Lifting station Minilift S Wastewater lifting station made of polymer for above ground installation. With removable, float switch controlled pump and backwater flap. Pressure connection: 1 1/2 inch outer thread or pressure pipe Ø 40 mm for PVC glued connection. With activated carbon filter Power cable length: 5 m Note: Version with powerful KTP 500 or GTF 1000 pump on request. • Pressure connection: R 11/2 Outer thread or • pressure pipe Ø 40 mm for PVC glued connection • Pumping height: 6.2 m • Voltage: 230 V ~ 50 Hz • Intake power: 0.3 kW • Pump on level: 190 mm • Pump off level: 75 mm • Max. particle size: 10 mm • Power cable: 5 m
สเปคสินค้า
  • • Coverage features • Cover type: lid • Dimensions • Length: 426 mm • Width: 297 mm • Height: 340 mm • general characteristics • Color white • Standard: EN 12050-2 • execution • Plant type: single plant • Pump control: float switch • Backflow preventer: integrated • container • Distance from the center of the outlet pipe to the bottom of the container: 175 mm • Pressure outlet: horizontal • Pressure outlet (DA): 40 mm • Pressure outlet (DN): 32 mm • Usable volume: 7 l • Inflow number: 1 PC • Inlet nominal diameter (DA): 50 mm • Inlet nominal diameter (DN): 40 mm • Inlet max. Tapping (DN): 50 mm • Conveyor • Pump: KTP 300 • Number of pumps: 1 • Delivery head max .: 6 m • Delivery rate max .: 8 m3 / h • Operating mode: S1 • Power P1: 0.34 kW • Power P2: 0.21 kW • Speed: 2,800 rpm • Required fuse protection (line protection): C 16 A • Material temperature (permanent) max .: 40 ° C • Connection type: Schuko 2-pole • Weight: 4 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 5 m • Nominal current: 1.6 A • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Operating voltage: 230 V • Mains frequency: 50 Hz • Type of level detection: mechanical • Level detection instrument: float switch • Other features • Type of waste water: free of faeces • Wastewater volume: low • Delivery condition: ready to plug in • CE marking: yes • Installation situation: free installation • Free passage: 10 mm • External monitoring: LGA • Gross weight: 8.865 kg • Net weight: 8.162 kg
สเปคสินค้าด้านเทคนิค
  • Unique ref.28560
  • Product familyMinilift S
  • กลุ่มผลิตภัณฑ์Pump technology - Standard products
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-03-19
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolymer
  • ออกเเบบโดยเยอรมนี
  • ผลิตโดยเยอรมนี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ปั๊ม
  • IFC classificationObject