เผยแพร่สินค้าของคุณ
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
Hadron™ 60" bathroom vanity cabinet with sinks and quartz top
    Kohler

    Hadron™ 60" bathroom vanity cabinet with sinks and quartz top

    In typical Shaker style, the Hadron bathroom vanity set is a classic. Its modest, clean design doesn’t overpower your bathroom — it blends into it — lending itself to many decorating styles. The Hadron vanity set includes cabinet, quartz countertop, two sinks, and Vibrant® Brushed Nickel hardware. Pair with any KOHLER® widespread bathroom sink faucets for your own unique touch.

    Features

    • Set includes cabinet, precut quartz vanity top, sinks, cabinet hardware
    • Convenient tilt-down drawer under each basin for storing smaller, frequently-used items
    • Full-extension 14-3/4" (375 mm) drawers with soft-close side-mount slides
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 18-9/16" (471 mm) cabinet interior provides ample storage space
    • 8" (203 mm) widespread faucet holes for each basin
    • Faucets sold separately
    • Some assembly required

    Material

    • Quartz vanity top adds beauty and long-lasting durability
    • Vitreous china sinks
    • Solid and composite wood

    Installation

    • Sinks preinstalled to vanity top to simplify installation

    Notice to California Customers

    • WARNING: Cancer – www.P65Warnings.ca.gov

    ติดต่อกับ Kohler

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Kohler-K-39607-ASB
    • Product familyFurniture
    • กลุ่มผลิตภัณฑ์Hadron™
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-05
    • หมายเลขฉบับ1
    • สูง (นิ้ว)35.79
    • กว้าง (นิ้ว)60.75
    • ความลึก (นิ้ว)21.23
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ที่เก็บของ
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework