เผยแพร่สินค้าของคุณ
K-8644 Rely® 36" x 34" single-threshold shower base with center drain
K-8644 Rely® 36" x 34" single-threshold shower base with center drain
K-8644 Rely® 36" x 34" single-threshold shower base with center drain
K-8644 Rely® 36" x 34" single-threshold shower base with center drain
K-8644 Rely® 36" x 34" single-threshold shower base with center drain
K-8644 Rely® 36" x 34" single-threshold shower base with center drain
    Kohler

    K-8644 Rely® 36" x 34" single-threshold shower base with center drain

    This Rely shower base provides the reassurance of a low stepover threshold for easy access to your shower. A water containment bead along the threshold serves to prevent water escaping onto the bathroom floor. Durable acrylic construction eliminates any flex when stepping into the shower and allows for quick, easy installations. The Rely shower base is designed to work with any shower wall application and pairs perfectly with the KOHLER Choreograph® shower wall collection. Coordinate it with Choreograph walls and accessories to complete your personalized shower installation.

    FEATURES

    • Low-threshold design for easy entry and exit.
    • Molded-in textured floor.
    • Water containment bead incorporated into the threshold design provides an optimum barrier, preventing water from escaping from the shower space.
    • Single threshold for alcove installation.
    • Center drain.
    • Coordinates with Choreograph® shower walls and other KOHLER® collections.

    Material

    • Acrylic.

    ติดต่อกับ Kohler

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Kohler-K-8644
    • Product familyShowers
    • กลุ่มผลิตภัณฑ์Rely®
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-05-31
    • หมายเลขฉบับ1
    • สูง (นิ้ว)4.18
    • กว้าง (นิ้ว)36
    • ความลึก (นิ้ว)34
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ถาดรองอาบน้ำ
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors