เผยแพร่สินค้าของคุณ
URBAN LEDGESTONE EXPLORE - Porcelain Veneers
URBAN LEDGESTONE EXPLORE - Porcelain Veneers
URBAN LEDGESTONE EXPLORE - Porcelain Veneers
URBAN LEDGESTONE EXPLORE - Porcelain Veneers
    Landmark Ceramics

    URBAN LEDGESTONE EXPLORE - Porcelain Veneers

    URBAN LEDGESTONE

    Urban is the Porcelain Veneer proposal for whoever is looking for a clean, neat and modern design. Made of listels regular and uniform in height, characterized by a smooth and refined surface finish, Urban is intended for wall compositions to fit any contemporary architectural environments where the tradition of stone veneers meets the elegance of a clean look. Each veneer is composed by the assembling of same height pieces with a 3D relief to create vibrant and new decorative wall surfaces

    THE EXPLORE COLLECTION 

    Inspired by the noblest quartzite stones, an iconic architectural stone widely used all across North America both in outdoor and indoor applications, Explore aims to reproduce its soft veining pattern over 4 natural modern colors, enhancing creativity and design opportunities in every outdoor or indoor wall application.

    VENEER WORLD

    Traditional Veneer is reimagined to preserve its beauty and authentic stone feel, while pushing boundaries of material excellence thanks to highly performing porcelain veneer. Refined, modern surfaces, impervious to extreme temperature and unpredictable weather, immune to the signs of time. The tradition has a new future with porcelain veneers.

    COLORS

    African Beige, Arctic white, Volcanic Black

    APPLICATIONS

    STUNNING OUTDOOR ENVIRONMENTS: Walls, porches, swimming pools, fire-pits, outdoor kitchens, retaining walls, outdoor facades

    ELEGANT INDOOR SETTING: Living spaces, partitions, fireplaces, backsplashes, decorative walls, spas

    BENEFITS

    Fire resistant, mold resistant, light weight (approx 4 lbs/ft2), scratch resistant, doesn't bend, zero allergenes, zero VOC & PVC, zero formaldehyde, plastic free, stain resistant, frost resistant, zero VOC & PVC, UV Resistant, acid resistant, very long service life, zero smoke development, Eco friendly & recyclable, cost saving over time

    สเปคสินค้า
    • PHYSICAL PROPERTIES

      Water absorption* (TEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM: BOT 3000): NOT APPLICABLE

      Skid Resistance (DIN 51097): NOT APPLICABLE

      Skid Resistance  (DIN 51130):  NOT APPLICABLE

      Resistance to freeze/thaw cycling* (TEST ASTM: C1026): RESISTANT

      Resistance to thermal shock (TEST ASTM C484): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Resistance to stain (TEST ASTM C1378): UNAFFECTED

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product. 

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • The information provided can be subject to change. 

      Please refer to outdoor.landmarkceramics.com for the latest, most accurate and up-to-date information.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.urban-ledgestone-explore-porcelain-veneers
    • Product familyPorcelain Veneers
    • กลุ่มผลิตภัณฑ์Veneer World - Urban Ledgestone
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-04-23
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPorcelain
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - กระเบื้อง
    • รหัส ETIMEC011340
    • ชื่อ ETIMCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    พื้นที่การขาย

    อเมริกาเหนือ
    แคนาดา
    สหรัฐอเมริกา

    สินค้าใกล้เคียง