เผยแพร่สินค้าของคุณ
3900-50 Standard
Lawler Manufacturing

3900-50 Standard

The Lawler Series 3000® Type T Shower Mixing Valve contains a highly sensitive thermostatic element that automatically responds to higher temperature and pressure variations by precisely proportioning water flow to maintain a constant outlet temperature. The Series 3000® provides anti-scalding and anti-chilling protection through its thermostatically operated valve. The Lawler Series 3000® offers maxium choice, while also providing maximum comfort, for a variety of applications.
สเปคสินค้าด้านเทคนิค
  • Unique ref.3900-50-standard
  • Product familyShower
  • กลุ่มผลิตภัณฑ์3900-50 Standard
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-20
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls