เผยแพร่สินค้าของคุณ
6115 Piped Thermometer Ball Valve
Lawler Manufacturing

6115 Piped Thermometer Ball Valve

Lawler’s Model 61® is an effective solution for specifiers who want Lawler’s exclusive Three-Way Protection™ in a small capacity master controller. The 61® helps engineers “right-size” the valve for low-to-mid range applications (½-25 GPM) without sacrificing performance. Before the 61® became available, standard larger valves simply could not satisfactorily control temperatures at low flows. Now with Three-Way Protection™, the small master controller Model 61® delivers protection against runaway temperatures, thermal shock, or scalding should the thermostat, hot or cold water supply fail. That means Model 61®, like every Lawler master controller, not only meets, but exceeds the ASSE 1017 standard.
สเปคสินค้าด้านเทคนิค
  • Unique ref.6115-piped-thermometer-ball-valve
  • Product familyMaster Controller
  • กลุ่มผลิตภัณฑ์6115 Piped Thermometer Ball Valve
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-28
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls