เผยแพร่สินค้าของคุณ
911E-ETS Standard
Lawler Manufacturing

911E-ETS Standard

The Model 911®E Emergency Tepid Water System is a unique stand-alone solution that fills a critical need in the industry to economically deliver tepid water for high/low flow emergency applications.The Model 911®E ETS provides both water heating and thermostatic mixing for combination shower and eyewash equipment. The 911®E ETS incorporates Lawler’s patented 911®E and 911®E/F thermostatic mixing valves offering positive hot water shut off and full flow cold water bypass together with a water heating source designed to help you meet ANSI Z358.1-2014.
สเปคสินค้าด้านเทคนิค
  • Unique ref.911e-ets-standard
  • Product familyEmergency
  • กลุ่มผลิตภัณฑ์911E-ETS Standard
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-21
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls