เผยแพร่สินค้าของคุณ
TH5 Standard
Lawler Manufacturing

TH5 Standard

Lawler offers shower accessories that can be specified with our thermostatic and thermostatic/pressure balance shower valves. Lawler can provide a complete shower package system with our shower accessories including shower heads, handheld showers, tub spouts and more. Lawler does not manufacture these products and are purchased through an outside vendor. Packaging will be from the original manufacturer.
สเปคสินค้าด้านเทคนิค
  • Unique ref.th5-standard
  • Product familyAccessories
  • กลุ่มผลิตภัณฑ์TH5 Standard
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-28
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls