เผยแพร่สินค้าของคุณ
Pivoting Window Curtain Wall Panel Model SI3000P
Manifest Collective

Pivoting Window Curtain Wall Panel Model SI3000P

4.7 จาก 5 ดาว4.7(6 รีวิว)

Home owners often buy windows, doors, and skylights from three different suppliers, as a result, may coordinate issues, and the quality will vary between systems. Consequently, sight lines will also vary between units, frame colors will be slightly off, and the glazing warranties will be different. To avoid this situation, Solar Innovations® suggests a complete glazing package, or window and door schedule, from a single supplier.

These products feature similar finishes, sightlines, and warranties. Constructing the products’ framework from durable aluminum, therefore it will not rot, warp, rust, or require constant finish maintenance. Complete glazing packages feature same finish and sightlines and supplying warranties through a single glass company. Glazing your products in your complete glazing package will aid in collecting heat by allowing sunlight to enter. In addition to sunlight, complete glazing packages provide customers with spectacular views.

สเปคสินค้าด้านเทคนิค
  • Unique ref.solar-pivoting-window-curtain-wall-sl3000p
  • Product familySolar Innovations
  • กลุ่มผลิตภัณฑ์Pivoting Door
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-01-28
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • วัสดุรองGlass
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectหน้าต่าง - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_98_02
  • Uniclass 2015 DescriptionAluminium window units
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows