เผยแพร่สินค้าของคุณ
Dipping Light Table
Dipping Light Table
Dipping Light Table
Dipping Light Table
Dipping Light Table
Dipping Light Table
Dipping Light Table
Dipping Light Table
Dipping Light Table
    Marset Iluminacion

    Dipping Light Table

    Beyond its function as a lamp, the Dipping Light seeks to excite. When it’s turned on, its different shades of paint sift the light, creating a magical ambient effect. When it’s off, its colored glass sphere is an object charged with beauty, and eye-catching design piece for a shelf, bedside, or table. Jordi Canudas is an alchemist of light. He experiments with it, seeking always to be surprised and learn from it. He wants to capture the essence of light. With this goal in mind, the Dipping Light was created as yet another experiment – dipping a lit bulb into paint several times – with the end result of this table lamp. The various layers of paint draw concentric circles and capture the light, moderating its intensity. The paint becomes the shade, colouring and texturizing the light. A brass o graphite base is added for support. This artisanal process will make each lamp a unique and exclusive creation. The table version doesn’t settle for just two sizes: the most poetic of lamps offers more uses and comes in a stand-alone portable version and with another diameter – ø20 cm – halfway between the small and the large versions. There is also a choice of finish for the base between brushed brass and graphite, while the colours of the bulb remain the same.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Dipping_Light_Table
    • Product familyIndoor Lighting
    • กลุ่มผลิตภัณฑ์Indoor Lighting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-02-06
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟตั้งโต๊ะ
    • IFC classificationLight Fixture
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
    4.3 จาก 5 ดาว 4.3 (20)
    4.3 จาก 5 ดาว 4.3 (10)
    4.2 จาก 5 ดาว 4.2 (5)
    4.0 จาก 5 ดาว 4.0 (6)