เผยแพร่สินค้าของคุณ
Discocó
Discocó
Discocó
Discocó
Discocó
Discocó
Discocó
Discocó
Discocó
Discocó
    Marset Iluminacion

    Discocó

    4.8 จาก 5 ดาว4.8(10 รีวิว)
    If there is one iconic design in the Marset collection, it is the Discocó: exuberant, even when switched off, the richness of the light emitted by this lamp provides direct downward illumination as well as a dramatic surrounding interplay of light and shadow. Its detailed study of indirect light adds nuance and also depth. Further reflections dance off the chrome-covered sphere at the core, to which the discs are attached. When switched off, the Discocó is a stunning object that catches the eye and fills the space. Available in white, grey, beige and gold black in 5 different sizes and also in an oak wood finish, a high-quality material that provides unmatched quality and comfort. Using wood and making it light without conveying apparent or real weight is a challenge and for this reason this version is only available in pendant format, with a diameter of 68 cm. In this wooden edition, the interior metal structure comes in a graphite nickel finish. All versions of the Discocó provide an exceptionally cosy light.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Discoco
    • Product familyIndoor Lighting
    • กลุ่มผลิตภัณฑ์Indoor Lighting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-02-06
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - โคมระย้า
    • IFC classificationLight Fixture
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
    5.0 จาก 5 ดาว 5.0 (6)
    4.9 จาก 5 ดาว 4.9 (17)
    4.8 จาก 5 ดาว 4.8 (27)