เผยแพร่สินค้าของคุณ
Ginger Pendant
Ginger Pendant
Ginger Pendant
Ginger Pendant
Ginger Pendant
Ginger Pendant
Ginger Pendant
Ginger Pendant
Ginger Pendant
    Marset Iluminacion

    Ginger Pendant

    Wood is a great ally of cozy lighting. It is a material that is hard to mold, a challenge that the Ginger collection neatly resolves. The combination of sheets of wood, paper and resins pressed together under high pressure achieves a laminate that appears almost entirely flat, which discreetly lights up spaces with indirect light. The Ginger collection has been expanded over time to provide solutions to different lighting needs. This collection has been expanding over time to provide a solution to different lighting needs: different sizes for the suspension, tabletop (including the portable version) and floor models, two wall versions with a movable arm, and four wall lamp sizes that are simple yet formal and that can be combined with one another. The Ginger is also available in metal, offering the same warm, reflected light with no glare that helps highlight spaces. This material is applied to some models in the collection with different finishes: brushed brass, black or white on the outside, and brushed brass or white on the inside. A lighter, more refined, almost sculptural option. With these two highly diverse materials –wood and metal– the Ginger turns into a versatile collection, rounding out the circle and offering a lamp for every lighting and decorating need.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Ginger_Pendant
    • Product familyIndoor Lighting
    • กลุ่มผลิตภัณฑ์Indoor Lighting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-02-06
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - โคมระย้า
    • IFC classificationLight Fixture
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
    5.0 จาก 5 ดาว 5.0 (6)
    4.9 จาก 5 ดาว 4.9 (17)
    4.8 จาก 5 ดาว 4.8 (27)