เผยแพร่สินค้าของคุณ
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
MCE Evaporative Condensers
    MITA Cooling Technologies

    MCE Evaporative Condensers

    3.3 จาก 5 ดาว3.3(7 รีวิว)

    Compact, efficient and easily accessible: MCE industrial condenser ensures refrigeration operators all the operating standards of its own technology class. The typical MITA evaporative coolers’ durability over time is a plus.

    Compact refrigeration solution. Open circuit cooling tower with condenser, combined in a single unit.

    Easy accessibility. Completely removable walls for easy and total access to the internal components.

    Solution for NH3. Several treated refrigerants including ammonia.

    Efficiency and optimal consumption. MITA solutions are selecterd trough advanced software in order to fit the plant characteristics.

    Industry 4.0. Possibility of control, monitoring and data collection on company management system.

    Quick pay-back. Pre-selection performed together with the client, based on their project requirement.

    สเปคสินค้า
    • Axial motor-fan with direct coupling, low installed power, low noise levels.

      Motors with IP56 protection.

      Body made of 22 mm thick fibreglass sandwich panels.

      Support structure in hot dip galvanized steel after fabrication (galvanization process in accordance with UNI EN ISO 1461-99 standard, thickness not inferior to 80 microns).

      Distribution system in PVC equipped with wide non-clogging PP spray nozzles.

      Certified PP drift eliminators (entrainment 0.01%). Heat exchanger coils made of smooth tubes in hot dip galvanized steel after fabrication, in compliance with PED Directive 2014/68/EU. – Tank with sloping base entirely made of fibreglass.

      Each machine can be equipped with accesses for inspections and maintenance of internal parts.

      Capacity: from 80 kW to 1.7 MW.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.MCE
    • Product familyEvaporative Condenser
    • กลุ่มผลิตภัณฑ์Evaporative Condenser
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-07-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFibreglass reinforced polymer composite
    • วัสดุรองGalvanized steel
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่ื่องแลกเปลี่ยนความร้อน
    • IFC classificationEvaporative Cooler
    • รหัส ETIMEG015230
    • ชื่อ ETIMCooling systems
    • UNSPSC nameEvaporative coolers
    • UNSPSC code40101703
    • Uniclass 2015 CodeEF_60_60
    • Uniclass 2015 DescriptionRefrigeration
    • CSI MasterFormat 2014 Code23 63 33
    • CSI MasterFormat 2014 TitleEvaporative Refrigerant Condensers
    • OmniClass Number23-33 43 13
    • OmniClass TitleEvaporative Condenser Units
    • CSI UniFormat II CodeD3030
    • CSI UniFormat II TitleCooling Generating Systems

    พื้นที่การขาย

    ยุโรป เอเชีย แอฟริกา อเมริกาเหนือ
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
    3.6 จาก 5 ดาว 3.6 (12)