เผยแพร่สินค้าของคุณ
Vertiv™ CoolPhase Wall Condenser Unit
Vertiv™ CoolPhase Wall Condenser Unit
Vertiv™ CoolPhase Wall Condenser Unit
Vertiv™ CoolPhase Wall Condenser Unit
Vertiv™ CoolPhase Wall Condenser Unit
Vertiv™ CoolPhase Wall Condenser Unit
Vertiv™ CoolPhase Wall Condenser Unit
    Vertiv

    Vertiv™ CoolPhase Wall Condenser Unit

    The Vertiv™ CoolPhase Wall is a wall-mount split system cooling solution for small technical rooms, server rooms, and edge computing applications. This reliable IT thermal management equipment provides dedicated cooling up to 11kW even in extreme conditions and without the need for ducted air handling, reducing the risk of overheating and equipment failure. By taking up zero floor space and utilizing a low GWP refrigerant, this compact unit meets the constant data center cooling and energy efficiency demands of increasing equipment load and can be scaled for redundancy.

    สเปคสินค้า
    • The Vertiv™ CoolPhase Wall is a wall-mount split system providing dedicated cooling from 3.5kW to 11kW for increasing equipment loads in small technical rooms, server rooms, and edge computing applications. It enables effective cooling across diverse environments with its heat rejection capability. Equipped with remote monitoring features and intelligent Vertiv™ controls, it also optimizes thermal management for critical equipment. By supporting consistent temperature control, it enhances system reliability even in extreme conditions.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.vertiv-coolphase-wall-condenser-unit
    • Product familyVertiv Heat Rejection
    • กลุ่มผลิตภัณฑ์Hear Rejection Condenser Units
    • ประเภทDigital Inventory (สินค้า)
    • วันที่เผยเเพร่2025-12-03
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักCarbon Steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่ื่องแลกเปลี่ยนความร้อน
    • IFC classificationCondenser
    • รหัส ETIMEC011286
    • ชื่อ ETIMHeat recovery unit
    • Uniclass 2015 CodePr_70_65_03_02
    • Uniclass 2015 DescriptionAir cooled condensing units
    • CSI MasterFormat 2014 Code23 63 13
    • CSI MasterFormat 2014 TitleAir-Cooled Refrigerant Condensers
    • OmniClass Number23-33 43 00
    • OmniClass TitleHVAC Condenser Units