เผยแพร่สินค้าของคุณ
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
PAD-V Adiabatic Dry Cooler
    MITA Cooling Technologies

    PAD-V Adiabatic Dry Cooler

    3.6 จาก 5 ดาว3.6(8 รีวิว)

    Ideal for water and energy saving maintaining a high efficiency. All operations are managed by PLC with the possibility of remote management in “Industry 4.0” mode. Suitable for both industrial and HVAC fields of application.

    Reduced consumption. Automated switching from evaporative to dry operation optimizes performance and consumption.

    Automatic operations. Intelligent regulation of fans and dampening cycles.

    Compact and integrable design. Simple and easily integrated into existing systems.

    Efficiency and optimal consumption.MITA solutions are selecterd trough advanced software in order to fit the plant characteristics.

    Quick pay-back. Pre-selection performed together with the client, based on their project requirement.

    Industry 4.0. Possibility of control, monitoring and data collection on company management system.


    Patented solution, certified according VDI 2047-2, to increase air system efficiency.

    สเปคสินค้า
    • Models completely preassembled and equipped with an electrical panel (PLC that allows continuous optimization).

      Humidifier pack with high water retention capacity in flocked PVC (very short wetting cycles).

      Adiabatic circuit, protected inside, designed to recover water without requiring treatment.

      Double V coils (PAD-V series). EC fans for low electrical consumption and noise.

      Support carpentry made of press-folded galvanized sheet metal and subsequently protected by an epoxy paint cycle.

      Each machine can be equipped with accesses for inspections and maintenance of internal parts.

      No risk of Legionella and aerosol.

      Capacity from 75 to 1,100 kW.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.PAD-V
    • Product familyAdiabatic Dry Coolers
    • กลุ่มผลิตภัณฑ์Adiabatic Dry Coolers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-09-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • วัสดุรองPVC
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่ื่องแลกเปลี่ยนความร้อน
    • รหัส ETIMEG015230
    • ชื่อ ETIMCooling systems
    • UNSPSC nameHeat exchangers
    • UNSPSC code40101802
    • Uniclass 2015 CodeSs_60_40_17_96
    • Uniclass 2015 DescriptionWater cooling systems
    • CSI MasterFormat 2014 Code42 20 00
    • CSI MasterFormat 2014 TitleProcess Cooling Equipment
    • OmniClass Number23-33 45 11
    • OmniClass TitleHVAC Dry Coolers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    พื้นที่การขาย

    ยุโรป เอเชีย แอฟริกา อเมริกาเหนือ
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
    3.6 จาก 5 ดาว 3.6 (12)