เผยแพร่สินค้าของคุณ
Genta Chrome Posi-Temp® Tub/Shower - T2473EP
Moen

Genta Chrome Posi-Temp® Tub/Shower - T2473EP

Features

The Genta bath suite boasts contemporary, curved edges for an appealing, yet substantial style that brings a sleek feeling to the bathroom.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • lever make it easy to adjust the water
  • equipped with the PosiTemp® pressure–balancing control valve to help maintain water temperature in the shower
  • 3–3/4" diameter spray head – this eco performance showerhead conserves water without sacrificing performance
  • built on the Moen M–PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • meets EPA WaterSense® criteria to conserve water without sacrificing performance
  • includes red and blue markings
สเปคสินค้าด้านเทคนิค
  • Unique ref.moen-T2473EP
  • Product familyMixing Faucets
  • กลุ่มผลิตภัณฑ์Genta
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2017-01-18
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักChrome
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฝักบัว
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers