เผยแพร่สินค้าของคุณ
INXX II Concealed shower system ceiling
INXX II Concealed shower system ceiling
INXX II Concealed shower system ceiling
INXX II Concealed shower system ceiling
INXX II Concealed shower system ceiling
    Mora Armatur

    INXX II Concealed shower system ceiling

    MORA INXX II shower system ceiling

    Elegant and minimal, combining a luxurious overhead shower with hand shower and seamless look, with no visible screws. Level up your style and create the perfect shower for you, with many functional combinations and finishes to explore.

    INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection.


    Chrome: Articlenumber  275001 RSK 8295098 NRF 4290554

    Matte black: Articlenumber  275001.12  RSK 8295099  NRF 4290555

    Polished brass: Articlenumber  275001.60 RSK 8295100  NRF 4290556

    Brushed brass: Articlenumber  275001.62 RSK 8295101  NRF 4290557




    สเปคสินค้า
    • PROPERTIES

      • Thermostatic mixer with reversible headwork
      • Safety stop at 38°C
      • Ceramic headwork
      • Handle in metal
      • Approved non-return valves, EN-Standard EN1717
      • Safety box in stainless steel
      • Chrome-plated hose 1500 mm
      • Shower head Ø300 mm
      • Hand shower Ø90 mm
      • With Easy-Clean anti-limescale system
      • Build-in depth (min. 75 mm - max. 105 mm)

        Consist of following article number:
      • 275030 concealed thermostatic mixer
      • 275040 safety box for thermostatic mixer
      • 275060 cover plate and handle for temperature and flow
      • 275405 shower pipe 150 mm for ceiling mounting
      • 275415 hand shower holder with water outlet
      • 209575 hand shower Ø90 mm
      • 130348 shower head Ø300 mm
      • S600198 shower hose 1500 mm
    สเปคสินค้าด้านเทคนิค
    • Unique ref.275001XX
    • Product familyShower System Concealed
    • กลุ่มผลิตภัณฑ์MORA INXX II
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-11-21
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrass
    • วัสดุรองChrome
    • ออกเเบบโดยสวีเดน
    • ผลิตโดยสวีเดน
    • น้ำหนัก (กิโลกรัม)12.79
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฝักบัว
    • IFC classificationFurnishing Element
    • รหัส ETIMEC011327
    • ชื่อ ETIMBuilt-in mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures