เผยแพร่สินค้าของคุณ
Universal Series DC Motor Bathroom Fan
Universal Series DC Motor Bathroom Fan
Universal Series DC Motor Bathroom Fan
    Ortech Industries

    Universal Series DC Motor Bathroom Fan

    ORTECH's DC Motor Bathroom Fans offer superior ventilation with energy-efficient DC motors designed to maximize performance while minimizing power consumption. These fans deliver consistent airflow, ensuring that your bathroom stays fresh and free from excess humidity, all while lowering your energy bills.

    Known for their ultra-quiet operation, these fans provide powerful ventilation without the disruptive noise, creating a peaceful and comfortable bathroom environment. The sleek design and durable build make them a perfect addition to any modern bathroom, blending seamlessly into the space. Installation is quick and easy, with versatile options to suit various bathroom sizes and needs.

    ORTECH's DC motor fans are also designed for longevity and low maintenance, ensuring reliable air quality control while protecting your bathroom.

    HIGHLIGHTS
    Universal Series DC Motor Fan with adjustable airflow range from 80 to 140 CFM, featuring a built-in humidity sensor for smart, energy-efficient ventilation control.

    • Multi-Speed Options: Three fans in one housing—choose between 80, 110, or 140 CFM
    • Humidity Control: Built-in adjustable humidity sensor ranging from 30% to 100% RH
    • Certified Performance: Each speed individually tested and certified by HVI

    MODEL NAME
    ODD-110-18PB


    Keywords: Bathroom Fan, Bathroom Exhaust Fan, Bathroom Blower, Bathroom Ventilation, Fans, Ceiling Mounted Bathroom Fan, Roof Vent, Back Draft Damper, Energy Star, Fan Motor, Low Sone, Humidity Sensor, 3-Speed, HVI

    สเปคสินค้า
    • HOUSING
      • Made of rugged 26 GA galvanized steel
      • High quality metal detachable "quick connect" collar
      • Heavy duty 4 point mounting brackets adjustable up to 24" joist centers without vibration

      MOTOR / BLOWER
      • Totally enclosed brushless DC motor technology.
      Most efficient using only 8~16W for all the above performances
      • Operates at lower RPMs to give you ultra quiet performance
      • Motor comes with a built-in overload disconnect for safety and longer motor life
      • This fan is ETL and cETL listed for tub/shower enclosed when used with a GFCI branch circuit

      GRILLE
      Comes with torsion spring clips that helps mount grille evenly
      • Made of a rugged polymeric resin that is known for its long life durability
      • The Premium grille is low profile that has elegance and still able to maintain its simplicity

    สเปคสินค้าด้านเทคนิค
    • Unique ref.universal-series-dc-motor-fans
    • Product familyHVAC
    • กลุ่มผลิตภัณฑ์Bathroom Fans
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-03
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - การระบายอากาศ
    • IFC classificationFan
    • รหัส ETIMEC001141
    • ชื่อ ETIMVentilator for in-house bathrooms and kitchens
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans
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
    4.7 จาก 5 ดาว 4.7 (22)
    4.3 จาก 5 ดาว 4.3 (26)
    4.0 จาก 5 ดาว 4.0 (6)
    3.0 จาก 5 ดาว 3.0 (13)