เผยแพร่สินค้าของคุณ
Rejiband®. Wire mesh trays
Rejiband®. Wire mesh trays
Rejiband®. Wire mesh trays
Rejiband®. Wire mesh trays
Rejiband®. Wire mesh trays
    Pemsa

    Rejiband®. Wire mesh trays

    Steel wire mesh tray with surface protection, or stainless steel AISI 304 or 316L, 35, 60, 100 and 150 mm high available, with safety edge for support and management of cables. The Rejiband cable tray is made up of a mesh of electrowelded rods that provide high strength and elasticity. The ease of installation, thanks to its flexibility and its Click quick connect system requiring no screws for Rapide version, supports and accessories, saves on material and labour costs. Manufactured according to international standard IEC 61537. Its wide variety of sizes and finishes facilitates the most appropriate choice according to the needs of each installation.

    สเปคสินค้า
    • Flange heights 35, 60, 100 and 150 mm and available in widths of 60, 100, 150, 200, 300, 400, 450, 500 y 600 mm with a wide range of accessories.

      Rejiband Rapide version is available in 60 and 100 mm heights. Rapid connection system with pre-fitted couplers reduces installation time by 40%.

      Available in Electrogalvanised, Bichromate, BLACK C8 high resistance coating, Hot Dip Galvanised and also in Stainless steel 304 and 316L.

      High resistance, flexibility and adaptable to each project providing a saving of more than 30% in the installation.

      Rounded safety edge that prevents damage to the cables and harm to the installer.

      N Mark of Aenor, UL Certificate, Certificate IECC CB according to IEC 61537. E90 fire resistance (90 minutes, 1000°C) according to DIN 4102-12.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Rejiband
    • Product familyRejiband, Wire mesh Tray System
    • กลุ่มผลิตภัณฑ์Cable tray
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2020-07-13
    • หมายเลขฉบับ1
    • ความลึก (มิลลิเมตร)3000
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • วัสดุรองStainless steel
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
    • IFC classificationElectric Distribution
    • รหัส ETIMEC000853
    • ชื่อ ETIMMesh cable tray
    • UNSPSC nameCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_12
    • Uniclass 2015 DescriptionCable baskets
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution
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
    2.4 จาก 5 ดาว 2.4 (9)
    4.6 จาก 5 ดาว 4.6 (5)