เผยแพร่สินค้าของคุณ
BIGFOOT®  ENTRY TWIN + DOOR
Protek

BIGFOOT® ENTRY TWIN + DOOR

Bigfoot® ENTRY TWIN + DOOR with the track built in the false ceiling for the closing of a doorway passage with the classic frame of made of doorpost and covering profile, provides for the use of two opposite pocket frames: one host a sliding door and the other for the Bigfoot® module, letting the doorway passage be used with a functional element or, following the need, closing it with a sliding door.

Bigfoot® + collection is the system patented by Protek® with the aim of transforming the space and generating innovative functions and solutions for the interior design. It is the collection of retractable sliding modular systems and furnishing accessories, whose installation is foreseen integrated inside a wall or adjacent to an already existing  one, always through the use of a pocket frame.

The system is compatible with different types of coverings: from plasterboard, to wainscoting, to rigid coated panels and other original solutions. The furniture module is available in a wide range of exclusive finishes, materials, colours and accessories, such as to make it versatile and integrable according to the design needs.

The high technical, functional value, as well as the attention to detail, make Bigfoot® a witness of Made in Italy design and style.

สเปคสินค้า
  • BIGFOOT® TWIN + DOOR

    Metal pocket frame in extruded aluminum model BIGFOOT® TWIN + DOOR, made of vertical uprights with tubular section interlocking on the bottom and lid in aluminum; uprights and ceiling sliding guide in anodized aluminum to ensure high resistance to oxidation and sliding guide normally equipped with a shock-absorbing system on closing. Made in standardized dimensions for internal plasterboard partitions formed by coupled profiles with overall finished wall thickness (PF) of 160/210 mm and door passage light of nominal sizes from (L) mm 600 to 1400 and (H) mm 2100 and 2400. Pocket frame prepared for installation with jambs and architraves, designed to facilitate any electrical connections, available in kit to be assembled or, on request already assembled, suitable for housing inside a sliding container module on ceiling guide , concealed, also made of wood / aluminum, of the type, finish and functionality chosen by the customer. Suitable for housing inside a sliding door opposed to the container module and sliding on the same guide, rigid, retractable, with a maximum weight of 120 kg.

     

    Doorway  dimensions: L mm ………………. X H mm .................. X PF mm ..................

สเปคสินค้าด้านเทคนิค
  • Unique ref.Bigfoot-America-STANDARD
  • Product familyBIGFOOT®
  • กลุ่มผลิตภัณฑ์System
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-04-27
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • วัสดุรองWood
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames