เผยแพร่สินค้าของคุณ
BIGFOOT® FLEXY LINEAR INTERIOR
Protek

BIGFOOT® FLEXY LINEAR INTERIOR

Bigfoot® FLEXY LINEAR INTERIOR, for walls covered with rigid panels (e.g. wainscoting), has a sliding system integrated in the module, with an anti-trace wheel, a height adjustment system and soft closing. It is the "Smart" version of the line; in fact, the pocket frame is delivered in an easy and quick assembly kit. It is free from construction site dynamics, does not require holes in the floor and can be laid freely perpendicularly, adjacent to or inserted into a wall. This version provides to be covered with rigid panels (e.g. wainscoting) integrating perfectly with other finishes or essences already present in the room or completing the already positioned furniture systems.

Bigfoot® + collection is the system patented by Protek® with the aim of transforming the space and generating innovative functions and solutions for the interior design. It is the collection of retractable sliding modular systems and furnishing accessories, whose installation is foreseen integrated inside a wall or adjacent to an already existing  one, always through the use of a pocket frame.

The system is compatible with different types of coverings: from plasterboard, to wainscoting, to rigid coated panels and other original solutions. The furniture module is available in a wide range of exclusive finishes, materials, colours and accessories, such as to make it versatile and integrable according to the design needs.

The high technical, functional value, as well as the attention to detail, make Bigfoot® a witness of Made in Italy design and style.

สเปคสินค้า
  • PROTEK BIGFOOT® FLEXY INTERIOR

    100% metal extruded pocket frame in extruded aluminum model BIGFOOT® FLEXY INTERIOR, made of vertical uprights with tubular section interlocking on the bottom and lid in aluminum; uprights in anodized aluminum to ensure high resistance to oxidation and adhesion of the wall paintings, vertical uprights including fastening system for coating with rigid panels (e.g. wainscoting) suitable for obtaining different panel mounting solutions at the request of the client, appropriate screws included.

    Predisposition for sliding guide on the ground, normally equipped with shock-absorbing system in closing. Telescopic anti-tipping guide on the upper part of the pocket frame.

    Made in standardized dimensions for internal walls covered with rigid structure panels (ST) of 135/185/330 mm, also suitable for installation on movable walls, next to existing walls, as a backdrop for separating rooms or as a curtain, in as it is equipped with fixing systems that allow installation without drilling the floor. Nominal standardized dimensions from (L) 600 to 1500 mm and (H) from 2100 to 2400 mm. Counter frame designed for installation without jambs and architraves; conceived to facilitate any electrical connections, with motor that can be installed even when the installation is complete, can be supplied in a kit to be assembled or, on request already assembled, suitable for housing inside a retractable sliding container module on the floor guide, made in wood / aluminum, of the type, finish and functionality chosen by the customer.

    The internal sliding module can be replaced at any time with another of equal or smaller dimensions, with the same or different functionality and finish.

     

    Doorway dimensions: L mm ………………. X H mm .................. X ST mm ..................

สเปคสินค้าด้านเทคนิค
  • Unique ref.Bigfoot-OUT-BOISERIE
  • Product familyBIGFOOT®
  • กลุ่มผลิตภัณฑ์System
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-05-20
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames