เผยแพร่สินค้าของคุณ
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
Electronic mailbox, e-Line (711W-TM)
    Renz Sweden AB

    Electronic mailbox, e-Line (711W-TM)

    Renz mailbox system with electronic locks and digital name displays.

    Mailboxes for in wall mounting.

    The myRENZbox e-Line mailbox system is an innovative and ingenious electronic mailbox system that connects housing administration and residents. The electronic mailbox system is fully compatible with several existing access control systems such as Salto and Aptus. This means that changing a name and creating or deleting a token can all be done in one place, saving management hours and thus costs. The digital name displays can be also be edited on a computer, tablet or smartphone.


    The myRENZbox electronic mailbox system has a pressure-sensitive display and super clear and energy-efficient OLED name displays. All electronic parts and wires are concealed inside the mailbox, ensuring minimal wear and tear. The mailbox will pop open when the lock is enabled with the token, a code or via the app, which means that the mailbox can be operated with one hand.


    In addition, the mail system is prepared for tomorrow’s parcel delivery system with the addition of the myRENZbox e-Line parcel lockers that can be connected directly to the existing electronics.

    สเปคสินค้า
    • MATERIALEBESKRIVELSE
      2,5 mm aluklap malet i samme farve som anlæg.
      Leveres med Renz elektroniske Oled navne-display.
      Leveres med Renz 24V elektroniske RPL lås.
      Leveres i 6 standardfarver

      NAVNESKILT
      Renz elektroniske Oled navne-display giver mærkbart bedre læsbarhed fra alle synsvinkler end et traditionelt LCD navne-display.

      OPSÆTNING
      Indendørs og udendørs indbygget i væg efter gældende regler. Udendørs skal anlægget være overdækket eller monteres med tag.

      TILBEHØR
      Kan bestilles med fladt tag til indbygning.

      GARANTI
      Renz yder 12 års garanti mod rustgennemtæring samt 15 års leveringsgaranti på alle mekaniske dele.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.711W-TM
    • Product familyPostkasseanlæg
    • กลุ่มผลิตภัณฑ์myRENZbox e-Line
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-12-18
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • ออกเเบบโดยเดนมาร์ก
    • ผลิตโดยโปแลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ตู้ไปรษณีย์
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_50_65
    • Uniclass 2015 DescriptionPost boxes
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes