เผยแพร่สินค้าของคุณ
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
Ona Built-in basin mixer. To be completed with built-in body  A5E3501..0
    Roca

    Ona Built-in basin mixer. To be completed with built-in body A5E3501..0

    4.9 จาก 5 ดาว4.9(15 รีวิว)
    Ona - Built-in basin mixer. To be completed with built-in body A5E3501..0. Simple as nature. Ona pays homage to the diverse shapes of nature from our native Mediterranean. It is functional without ever appearing cold, with crisp aesthetics that follow the inherent warmth of the natural environment, made for those who enjoy the power of silent landscapes
    สเปคสินค้า
    • Compatible products: A5E3501C00 Ona Built-in body for basin mixer. A505400900 Aqua Click-clack universal waste. Chromed plug Ø 40 A505401000 Aqua Click-clack universal waste. Chromed plug Ø 65 A505401100 Aqua Click-clack universal waste. Vitreous plug Ø 65
    สเปคสินค้าด้านเทคนิค
    • Unique ref.5A359EXX0
    • Product familyFaucets
    • กลุ่มผลิตภัณฑ์Ona
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-03-15
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrassware
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
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
    4.6 จาก 5 ดาว 4.6 (47)