เผยแพร่สินค้าของคุณ
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
Shower Trays - Filo Flush
    Salvatori

    Shower Trays - Filo Flush

    A simple, elegantly designed shower tray, Filo Flush sits within the floor and is available in one of three exclusive Salvatori textures: Bamboo, Raw or Sandblasted. A practical and supremely simple-to-install shower tray, Filo utilises our revolutionary concept which we like to call Plug&Play — simply because it really is that easy. No carpenters or stone cutters involved, it comes ready for a plumber to install with minimal fuss, thereby reducing time, cost and the stress of coordinating tradespeople. Filo can be designed to match with Salvatori’s many textures to create a ‘total look’. A ‘total look’ bathroom makes elegant use of Salvatori’s natural stone for walls, floor and accessories. No matter which stone you choose for Filo, it can complement items across Salvatori’s Home Collections to create a sophisticated bathroom aesthetic. Available in Bianco Carrara, Piombo, Lava, Crema d’Orcia, Gris du Marais, Light Travertine, Pietra d’Avola and Silk Georgette®.
    สเปคสินค้า
    • Filo Flush comes complete with a self-cleaning waste and a stainless steel tray with adjustable feet to accommodate any variations in the base. A customised lever for raising the stone slats for cleaning is also provided. The Filo Flush 4 | 100 and 5 | 100 are ADA-compliant for transfer access. We also produce an ADA-compliant shower tray for roll-in units containing 5 slats with an enhanced thickness of 3 cm, total dimensions 76.2 x 152.4
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Shower-Trays-Filo-Flush
    • Product familyFilo
    • กลุ่มผลิตภัณฑ์Shower Tray
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-08-27
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)69
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMarble
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ถาดรองอาบน้ำ
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers