เผยแพร่สินค้าของคุณ
Slim Duct Air Conditioner
Samsung HVAC North America

Slim Duct Air Conditioner

Keep it simple.

It's as simple as an install gets. Mounted above the ceiling, the Slim Duct unit requires minimal ductwork, but maintains the high efficiency, quiet operation, and zoning capabilities of a ductless system.

With a height of 7 7/8 in.**, the Slim Duct unit allows for installation in the tightest of spaces, reducing ceiling height loss.

AC Features:

  • FLEXIBLE INSTALLATION

    The air inlet can be set up from the rear or bottom of the unit to reduce the amount ductwork, installation time, and cost.

  • EASY ACCESS

    All internal components are accessible from the bottom or side of the unit.

  • ADVANCED COMMISSIONING AND SERVICE

    The Slim Duct is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

**Height may differ for larger capacity systems. Please refer to technical data book for full details.

สเปคสินค้าด้านเทคนิค
  • Unique ref.slim-duct-air-conditioner
  • Product familyCommercial
  • กลุ่มผลิตภัณฑ์VRF Indoor Unit
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-10-27
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • ออกเเบบโดยเกาหลีใต้
  • ผลิตโดยเกาหลีใต้
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่องปรับอากาศ
  • IFC classificationAir Terminal
  • รหัส ETIMEC011580
  • ชื่อ ETIMAir-conditioning split system – inside unit (evaporator)
  • Uniclass 2015 CodePr_70_65_03_42
  • Uniclass 2015 DescriptionIndoor refrigeration units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 21
  • OmniClass TitleSplit System Air Conditioning Units