เผยแพร่สินค้าของคุณ
Waterproofing Tape System for Cracks and Joints with Sikadur Combiflex® SG
Waterproofing Tape System for Cracks and Joints with Sikadur Combiflex® SG
Waterproofing Tape System for Cracks and Joints with Sikadur Combiflex® SG
Waterproofing Tape System for Cracks and Joints with Sikadur Combiflex® SG
    Sika

    Waterproofing Tape System for Cracks and Joints with Sikadur Combiflex® SG

    The Sikadur Combiflex® SG system includes Sikadur Combiflex® SG tape and Sikadur® adhesives. With improved performance and advanced adhesion properties, it can be directly applied as joint waterproofing or over crack zones preventing leakage occurrence. Common applications include: basements, façade joints, bridges, tunnels, swimming pools, drinking water and groundwater protection, and more. Characteristics and advantages: •Post-applied waterproofing of joints or cracks •Excellent adhesion to different substrates •Resistant to high water pressure •Easy to install and adjust to complicated construction details •Can be applied over original failing material •Joint waterproofing with extreme movements •Crack sealing system •Easy to control and repair •Fully bonded to concrete preventing underflow
    สเปคสินค้าด้านเทคนิค
    • Unique ref.sikadur_combiflex_sg
    • Product familyWaterproofing
    • กลุ่มผลิตภัณฑ์FPO (flexible polyolefin)
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2016-11-18
    • หมายเลขฉบับ2
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFPO (polyolefin)
    • วัสดุรองEpoxy
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code07 10 00
    • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
    • OmniClass Number23-13 37 23 17
    • OmniClass TitleJoint Coverings, Flashings, Tapes
    • CSI UniFormat II CodeA20
    • CSI UniFormat II TitleBASEMENT CONSTRUCTION