เผยแพร่สินค้าของคุณ
Sika Waterbar® Tricomer Type A: Internal construction joint waterbar
Sika Waterbar® Tricomer Type A: Internal construction joint waterbar
Sika Waterbar® Tricomer Type A: Internal construction joint waterbar
    Sika

    Sika Waterbar® Tricomer Type A: Internal construction joint waterbar

    Sika Waterbars Tricomer NB Type A are highly flexible waterbars made from PVC/NBR copolymer for sealing construction joints in watertight concrete structures.

    They are available in a range of different types, shapes and sizes to suit different structures and applications.

    Uses

    Waterbar that can be used either as joint sealing in concrete structures or as a expansion joint sealing in insitu concrete. The product is mainly used in:

    • Residential building basements
    • Commercial building basements, underground car parks
    • Water treatment plants
    • Dams

    Principles for Application

    • Design and installation principles according to DIN 18197
    • Jointing system in accordance with DIN 18197 and DIN 18541

    Characteristics / Advantages

    • High tensile strength and elongation
    • Permanent flexibility and high resilience
    • Suitable for medium water pressures and stress
    • Resistant to all natural mediums aggressive to concrete
    • Not bitumen resistant
    • Resistant to a broad spectrum of chemical agents (testing necessary for any specific situations)
    • Robust sections for handling on site
    • Weldable
    สเปคสินค้าด้านเทคนิค
    • Unique ref.waterbar-tricomer-a
    • Product familyWaterproofing
    • กลุ่มผลิตภัณฑ์Joints
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-06-10
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
    • IFC classificationBuilding Element
    • UNSPSC nameStructures and Building and Construction and Manufacturing Components and Supplies
    • UNSPSC code30
    • Uniclass 2015 CodePr_35_90_15
    • Uniclass 2015 DescriptionConcrete construction joint accessories
    • CSI MasterFormat 2014 Code03 15 13.13
    • CSI MasterFormat 2014 TitleNon-Expanding Waterstops
    • OmniClass Number23-13 31 21 19 13
    • OmniClass TitleWaterstops
    • CSI UniFormat II CodeA20
    • CSI UniFormat II TitleBASEMENT CONSTRUCTION