เผยแพร่สินค้าของคุณ
End Sink Steel Lab Base Cabinet
End Sink Steel Lab Base Cabinet
End Sink Steel Lab Base Cabinet
End Sink Steel Lab Base Cabinet
End Sink Steel Lab Base Cabinet
End Sink Steel Lab Base Cabinet
    Southwest Solutions Group

    End Sink Steel Lab Base Cabinet

    Steel Lab Base Cabinet End Sink

    This sink base cabinet is used to cap the end of an island of cabinets when configuring cabinets back-to-back. It fits seamlessly at the end and has a channel for plumbing or electrical to run between the other cabinets.

    Standard sizes
    Widths: 52", 58", 60"
    Depths: 22"
    Heights: 28 1/4", 31 109/128", 35 1/8"

    • Ideal for scientific, research, or technical labs
    • Fully-welded, heavy-gauge steel construction, lab grade finish
    • Left and Right toe kicks allow this unit to seamlessly finish a row of back-to-back-cabinets


    Our fully-welded, heavy-gauge, steel cabinets are designed to SEFA 8 performance standards and built to rigorous benchmarks. The classic "unit" design allows doors and drawers to be reconfigured in place. The configurable design provides a rich offering of hardware and aesthetic options.

    Additional features include
    • Four sided, flush front, frame construction
    • Solid finished back with optional removable back
    • Full-depth adjustable shelf
    • Leveling bolts accessible through cabinet top
    Cabinet styles are available in inset with square edge, overlay with square edge, overlay with bevel edge, and overlay with wood on steel.
    สเปคสินค้า
    • Steel Cabinet Construction Our fully-welded, heavy-gauge, steel cabinets are designed to SEFA 8 performance standards and built to rigorous benchmarks. The modular design allows doors and drawers to be reconfigured in place, providing a rich offering of hardware and aesthetic options.Additional features include
      • Drawer style options
      • Pull style options
      • Door hinge options
      • Cabinet style options including inset, overlay, square edge, and bevel edge
      Drawer Options
      • Standard drawers feature one-piece drawer body construction with full-extension, side-mounted, soft-close, slicks
      • Optional Concealed Slide drawers feature integral concealed, full-extensions, soft-close slides
      Door Hinge Options
      • Inset 5-knuckle
      • Overlay 5-knuckle
      • Overlay semi-concealed hinge
      • Overlay concealed 170 degree swing
      Cabinet Styles Refer to Spec Manual documentation for images of cabinets and all pull options
      • Inset - Square-edge doors and drawer heads are flush with face of cabinet. Available with Positive Catch and a wide selection of pulls.
      • Overlay - Square-edge doors and drawer heads overlay the face of the cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
      • Overlay - Bevel-edge doors and drawer heads, with beveled top edge, overlay face of cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
      • Overlay - Wood on steel, oak or maple veneer doors and drawer heads overlay the face of the cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
      Sustainability
      • Minimum 25% pre and post-consumer recycled steel
      • Low or non-emissive materials and finishes
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
    สเปคสินค้าด้านเทคนิค
    • Unique ref.SSG_Cabinet_Lab_Base_End_Sink_PCS
    • Product familyPublic Safety
    • กลุ่มผลิตภัณฑ์Weapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-01-29
    • หมายเลขฉบับ1
    • ความลึก (นิ้ว)22
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองWood
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 35 53.13
    • CSI MasterFormat 2014 TitleMetal Laboratory Casework
    • OmniClass Number23-21 19 15 25 11
    • OmniClass TitleMetal Laboratory Specialty Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    พื้นที่การขาย

    อเมริกาเหนือ
    กรีนแลนด์
    แซ็ง-บาร์เตเลมี
    กวาเดอลูป
    กัวเตมาลา
    กือราเซา
    เกรเนดา
    คอสตาริกา
    คิวบา
    เครือรัฐดอมินีกา
    แคนาดา
    จาเมกา
    ซินต์มาร์เติน
    เซนต์คิตส์และเนวิส
    เซนต์ลูเซีย
    เซนต์วินเซนต์และเกรนาดีนส์
    แซงปีแยร์และมีเกอลง
    แซงมาร์แตง
    ตรินิแดดและโตเบโก
    นิการากัว
    เนเธอร์แลนด์แคริบเบียน
    บาร์เบโดส
    บาฮามาส
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    มอนต์เซอร์รัต
    มาร์ตินีค
    เม็กซิโก
    สหรัฐอเมริกา
    สาธารณรัฐโดมินิกัน
    หมู่เกาะเคย์แมน
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    หมู่เกาะบริติชเวอร์จิน
    หมู่เกาะเวอร์จินของสหรัฐ
    อารูบา
    เอลซัลวาดอร์
    แองกวิลลา
    แอนติกาและบาร์บูดา
    ฮอนดูรัส
    เฮติ

    สินค้าใกล้เคียง

    4.5 จาก 5 ดาว 4.5 (41)
    4.6 จาก 5 ดาว 4.6 (5)
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit