เผยแพร่สินค้าของคุณ
6 Columns-51 Total Openings Steel Evidence Locker
6 Columns-51 Total Openings Steel Evidence Locker
6 Columns-51 Total Openings Steel Evidence Locker
    Southwest Solutions Group

    6 Columns-51 Total Openings Steel Evidence Locker

    • Kit is designed to represent one common options used for Evidence Storage
    • Kit is 100% CALEA certified and exceeds all IAPE standards
    • Kit includes six Evidence Lockers
    • Kit is pass-through


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would be a run of lockers in a linear directionLockers
    • Lockers come in either pass-through or non-pass-through
    • Each model comes with a variety of compartments and sizes with self-closing doors
    • Push-Button locks on the front of each door
    • For pass-through lockers, a single hinged rear door provides access and cannot be accessed from the front
    • Mesh rear doors available
    • Rear door comes with a different master key for evidence retrieval
    • No keys required for evidence drop off
    • Units come shipped fully assembled
    • Pre-drilled mounting holes in base and sides of locker
    • Number tags w/ instructions are installed on all front doors
    • Base comes with adjustable floor levelers
    • High quality powder coat paint
    • Standard trim and installation hardware comes with each locker
    • Lockers are typically 36" wide x 82" tall x 24" deep with base. Some lockers come 24" wide
    • Optional front lock out system
    Small Evidence Refrigerator
    • Stainless steel throughout
    • Keyless locking system prevents re-access
    • Available in pass-through and non-pass-through
    • Four standard configurations
    สเปคสินค้า
    • Sustainability
      • Contain an average of 75% recycled steel
      • Can be reconfigured and reused in order to prevent disposal
      • All products meet the indoor advantage gold certification
      • All excess materials used in the construction process are recycled
      Frame
      • Structural welded frame constructed of 18 gauge steel
      • Horizontal and vertical flanges will overlap a min. of 1.5" and have a min. of 2 resistance welds per corner
      • Center vertical lock housing is structural and will run the full height and depth of the locker
      Bases
      • Each base shall be permanently affixed to each locker
      • Each base is constructed of 14 gauge steel
      • Four floor levelers come with each base
      Locks
      • Stainless steel push button lock built of one piece; removable design
      • Locks will secure the door with a single push of a button
      • Locks come pre-lubricated with no maintenance for the lifetime of the unit
      • Locks are tested to complete a min. 40,000 cycles without failure
      One Piece Doors
      • Each door is constructed of 18 gauge steel
      • Each door has a nickel plated, flush mounted door handle
      • Neoprene silencers
      • Anti-pry tabs that engage with the Center Vertical lock
      • Spring loaded hinges welded to prevent pin removal
      Refrigerators
      • Has magnetic seals on outer door
      • Has circulation fans that maintain a consistent temperature throughout the interior
      • Digital controls with settings set to maintain 38 to 42 Fahrenheit
      • Audible alarm warns when tampered with or if the unit malfunctions
      • Condensation free door jam
      • Defrost cycle twice a day
      • 134A refrigerant
      • Powered by 115V/15 amp
      • CUL and UL Certified
    สเปคสินค้าด้านเทคนิค
    • Unique ref.SSG_Evidence_Lockers_6_Columns_51_Openings_PCS
    • Product familyPublic Safety
    • กลุ่มผลิตภัณฑ์Weapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2021-08-21
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    พื้นที่การขาย

    อเมริกาเหนือ
    กรีนแลนด์
    แซ็ง-บาร์เตเลมี
    กวาเดอลูป
    กัวเตมาลา
    กือราเซา
    เกรเนดา
    คอสตาริกา
    คิวบา
    เครือรัฐดอมินีกา
    แคนาดา
    จาเมกา
    ซินต์มาร์เติน
    เซนต์คิตส์และเนวิส
    เซนต์ลูเซีย
    เซนต์วินเซนต์และเกรนาดีนส์
    แซงปีแยร์และมีเกอลง
    แซงมาร์แตง
    ตรินิแดดและโตเบโก
    นิการากัว
    เนเธอร์แลนด์แคริบเบียน
    บาร์เบโดส
    บาฮามาส
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    มอนต์เซอร์รัต
    มาร์ตินีค
    เม็กซิโก
    สหรัฐอเมริกา
    สาธารณรัฐโดมินิกัน
    หมู่เกาะเคย์แมน
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    หมู่เกาะบริติชเวอร์จิน
    หมู่เกาะเวอร์จินของสหรัฐ
    อารูบา
    เอลซัลวาดอร์
    แองกวิลลา
    แอนติกาและบาร์บูดา
    ฮอนดูรัส
    เฮติ

    สินค้าใกล้เคียง

    4.5 จาก 5 ดาว 4.5 (41)
    4.6 จาก 5 ดาว 4.6 (5)
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit