เผยแพร่สินค้าของคุณ
Fire Rated Safe
Fire Rated Safe
    Southwest Solutions Group

    Fire Rated Safe

    Fire Rated Safe

    This safe is built to store confidential documents or valuables under a secure code. These are most commonly found in urban homes, offices, retail stores, etc. This safe is fire-rated and is water- and impact-resistant.

    Standard sizes
    Widths: 30 1/2"
    Depths: 25 1/2"
    Heights: 64 1/4"

    • Most commonly used to keep personal documents or valuables safely secured
    • Available with shelves and drawers that are key-locked for additional safety
    • This safe is water, impact, and fire-resistant


    To use this family, insert it into your project from the fetch app and place it in your desired location. Under construction, you will find the option to add the door; when this box is unchecked, you are able to see the shelf and drawer that is inside.
    สเปคสินค้า
      • Fully welded steel construction
      • Scratch and weather-resistant powder coat finish
      • Locks are individually keyed and master keyed
      • Explosion-tested, impact and water resistant, and fire protection for paper documents
    สเปคสินค้าด้านเทคนิค
    • Unique ref.SSG_Safe_Fire_Rated_PCS
    • Product familyIndustrial
    • กลุ่มผลิตภัณฑ์High Density Storage, Carousels and Lifts
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-11-18
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 22 13.16
    • CSI MasterFormat 2014 TitleSafes