เผยแพร่สินค้าของคุณ
Swiftwall Click Panel
Swiftwall Click Panel
Swiftwall Click Panel
Swiftwall Click Panel
Swiftwall Click Panel
Swiftwall Click Panel
    SwiftWall

    Swiftwall Click Panel

    SwiftWall® Click

    Is a simple commercial temporary wall system that assembles in minutes—no tools or skills required. Designed for quick, flexible space solutions, its durable panels click together effortlessly, making it perfect for offices, events, trade shows, and more. Lightweight, reusable, and customizable with doors, windows, and accessory rails, SwiftWall® Click provides a sleek, professional finish for any environment.

    Our product line includes temporary wall systems such as temporary walls, partition temporary wall solutions, temporary wall partitions, temporary wall panels, temporary wall dividers, and temporary wall bracing, alongside a wide range of contemporary walls.

    สเปคสินค้า
    • Features & Benefits

      TOOL-FREE ASSEMBLY
      Panels click together easily, saving hours of time and effort, enabling quick setup by any user without needing specialized tools.

      MODULAR DESIGN FOR RECONFIGURATION
      Allows for flexible space arrangements,
      accommodating different setups as needed.

      PROFESSIONAL AESTHETIC
      Sleek, modern design fits a wide range of
      environments.

      TIME-SAVING
      Fast, easy assembly in minutes.

      COST-EFFECTIVE
      Reduces labor costs and setup time.

      LIGHTWEIGHT PANELS
      Easy to handle and transport, reducing labor and
      making it practical for various applications.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.swiftwall-click-wall-system
    • Product familyTemporary Modular Wall Systems
    • กลุ่มผลิตภัณฑ์Modular Wall
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-02-11
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - ผนังภายใน
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodePr_20_93_85_84
    • Uniclass 2015 DescriptionStructural insulated wall panels
    • CSI MasterFormat 2014 Code07 42 13.19
    • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
    • OmniClass Number23-13 35 21 19 15
    • OmniClass TitleStructural Insulated Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls